IESNA:LM-63-2002
[TEST]P941800
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-735-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]38266
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3490.6 3468.8 3423 3383.2 3373.3 3377.3 3389.2 3411.1 3431 3436.9
3438.9 3468.8 3530.4 3631.8 3800.9 4039.6 4330 4680 5127.5 5660.6
6265.2 7005.1 7902.1 8922.5 10020.4 11199.8 12331.6 12858.6 12086.9 9340.2
5081.8 1434 439.6 260.6 149.2 61.7 0
3490.6 3478.7 3431 3391.2 3381.2 3383.2 3395.2 3417 3434.9 3440.9
3444.9 3476.7 3536.4 3643.8 3808.9 4049.5 4343.9 4695.9 5155.4 5688.4
6313 7074.7 8007.6 9006 10123.8 11333.1 12441 12918.3 11965.6 9131.3
4845.1 1344.5 425.6 238.7 139.2 55.7 0
3490.6 3474.7 3429 3387.2 3369.3 3371.3 3377.3 3389.2 3397.1 3405.1
3417 3450.9 3514.5 3615.9 3783 4003.8 4286.2 4620.4 5052 5579
6237.4 7060.8 8027.5 9101.5 10215.3 11396.8 12512.6 13093.3 12387.3 9863.3
5855.5 2160 576.8 286.4 169.1 65.6 0
3490.6 3466.8 3423 3377.3 3353.4 3347.4 3351.4 3353.4 3353.4 3367.3
3387.2 3425 3488.6 3588.1 3731.3 3942.1 4222.6 4564.7 4996.3 5521.4
6233.4 7084.7 8170.7 9393.9 10646.9 11876.1 13023.7 13672.1 13314.1 11448.5
7860.4 3802.9 1145.6 417.7 202.9 63.6 0
3490.6 3466.8 3425 3377.3 3347.4 3341.5 3345.4 3345.4 3345.4 3361.3
3397.1 3431 3484.7 3570.2 3699.5 3894.4 4176.8 4528.9 4962.5 5515.4
6245.3 7217.9 8473 9958.7 11486.3 12854.7 13958.5 14658.7 14742.2 13787.5
10995 6613.3 2808.4 716 240.7 55.7 0
3490.6 3460.8 3419 3371.3 3339.5 3333.5 3339.5 3347.4 3347.4 3363.3
3401.1 3429 3470.7 3562.2 3699.5 3894.4 4168.9 4528.9 4970.4 5553.2
6315 7361.2 8765.4 10477.9 12216.2 13725.8 14831.7 15655.1 16160.3 15838.1
13727.8 9638.5 4616.4 1450 308.3 71.6 0
3490.6 3466.8 3423 3373.3 3341.5 3333.5 3337.5 3345.4 3345.4 3361.3
3397.1 3434.9 3488.6 3576.2 3711.4 3910.3 4188.8 4538.8 4976.4 5529.3
6259.3 7233.9 8494.9 9958.7 11470.3 12868.6 14022.2 14825.7 14933.1 13883
11247.6 6867.9 2699 696.1 200.9 53.7 0
3490.6 3470.7 3429 3379.2 3347.4 3339.5 3345.4 3351.4 3357.4 3373.3
3399.1 3440.9 3508.5 3610 3755.2 3956 4240.5 4586.5 5018.2 5559.2
6275.2 7178.2 8270.1 9461.5 10680.7 11911.9 13079.4 13733.8 13286.3 11538
8085.1 3886.4 1159.6 435.6 206.9 63.6 0
3490.6 3476.7 3432.9 3385.2 3359.4 3355.4 3363.3 3379.2 3393.2 3407.1
3425 3460.8 3530.4 3639.8 3802.9 4027.6 4308.1 4648.2 5073.8 5589
6241.4 7050.9 7999.6 9035.9 10117.9 11287.4 12437 13015.8 12407.1 10318.7
6519.8 2561.8 733.9 350.1 187 75.6 0
3490.6 3480.7 3434.9 3387.2 3365.3 3363.3 3377.3 3405.1 3429 3442.9
3456.8 3492.6 3558.3 3669.6 3840.7 4081.4 4375.7 4731.7 5169.3 5698.4
6311 7072.8 7949.9 8934.4 9980.6 11140.2 12244.1 12677.6 11858.2 9204.9
5044 1519.6 463.4 234.7 125.3 49.7 0
3490.6 3478.7 3434.9 3387.2 3365.3 3365.3 3379.2 3405.1 3431 3442.9
3454.8 3484.7 3552.3 3657.7 3826.8 4061.5 4353.8 4725.8 5165.3 5666.6
6269.2 6999.2 7872.3 8862.8 9861.3 11020.8 12148.6 12681.6 11989.5 9481.4
5372.2 1688.6 489.3 254.6 131.3 45.7 0
